IESNA:LM-63-2002
[TEST]P942239
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-24)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB6A-927-U-T4FT
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](6) 90 CRI, 2700K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV FORWARD THROW OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]16365
TILT=NONE
156 -1 1 37 22 1 1 1.5 1 0
1 1 170.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 36 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
2180.7 2010.9 1856.1 1711.9 1594.2 1543.8 1541.1 1567.7 1638.4 1788.8
2023.3 2297.5 2607.2 2946.9 3231.8 3489.2 3728.1 3992.6 4208.4 4440.2
4726 4914.4 5053.3 5232 5488.6 6008.8 6786.4 7765.8 8573.5 8466.4
6945.7 3724.5 1214.7 515.8 201.7 66.4 0
2180.7 2023.3 1869.3 1723.4 1605.7 1547.3 1548.2 1573 1642.9 1791.5
2021.5 2284.3 2594.8 2938.9 3224.7 3485.7 3719.2 3969.6 4195.2 4427.8
4708.3 4925 5074.5 5201.9 5467.3 5955.7 6695.3 7675.5 8539.9 8446.1
7077.5 3933.3 1396.9 537 225.6 80.5 0
2180.7 2028.6 1880.8 1741.1 1624.3 1557.9 1549.1 1565 1619 1733.1
1928.6 2191.4 2494.8 2819.5 3125.6 3400.7 3630.7 3841.3 4063.4 4316.4
4597.7 4901.2 5148.9 5340.8 5575.3 5972.5 6610.4 7571.1 8664.6 9103.4
8095.7 5255.9 2094.9 936 413.1 147.7 0
2180.7 2025.9 1891.5 1760.5 1646.4 1580 1560.6 1572.1 1609.2 1693.3
1851.6 2076.4 2344.4 2637.2 2938 3253 3552.9 3805 4042.1 4301.3
4616.3 4931.2 5217.9 5475.3 5774.3 6148.6 6732.4 7686.1 9137.9 10566.7
10541 7782.6 3962.5 1871.1 865.2 296.4 0
2180.7 2039.2 1917.1 1803.9 1700.4 1626.9 1599.5 1604.8 1633.1 1695.1
1807.4 1979.9 2210.8 2458.5 2719.5 3027.4 3385.7 3759.9 4090.8 4433.2
4764 5132.9 5522.2 5892 6306 6828 7563.2 8646 10375.6 12555.4
13338.4 10412.7 6766.1 3472.4 1504 468 0
2180.7 2037.4 1925.1 1811.8 1710.1 1633.1 1602.2 1609.2 1636.7 1696.8
1797.7 1965.8 2187.8 2432 2686.8 2987.6 3349.4 3729.8 4078.4 4436.7
4777.3 5145.3 5534.6 5924.7 6358.2 6897 7631.3 8700 10377.3 12508.6
13332.2 10569.3 6736.9 3418.4 1471.2 451.2 0
2180.7 2056 1954.3 1860.5 1772 1701.2 1665 1658.8 1685.3 1739.3
1826 1959.6 2129.4 2333.8 2586.8 2875.2 3250.3 3670.6 4129.7 4618.1
5109.1 5592.1 6047.7 6490.9 6959.8 7488.9 8086 8823 9767.8 10662.2
10114.6 7111.1 3047.7 970.5 350.3 85.8 0
2180.7 2079 1998.5 1929.5 1864 1806.5 1769.4 1751.7 1763.2 1810.1
1886.1 1985.2 2116.2 2298.4 2547 2862 3238.8 3672.3 4143 4622.5
5079 5515.1 5930 6329.9 6690 7004 7250.9 7389.8 7274.8 6404.2
4071.3 1424.3 559.1 321.1 159.2 54.9 0
2180.7 2110.9 2056.9 2010.9 1970.2 1930.4 1905.6 1897.6 1905.6 1936.6
1988.8 2063.1 2173.7 2343.5 2570 2857.5 3205.2 3598 3998.8 4389.8
4749.9 5106.4 5401.9 5663.7 5855.7 5951.3 5915.9 5637.2 4873.7 3283.1
1358 583 399 280.4 179.6 77.9 0
2180.7 2141.8 2116.2 2097.6 2079.9 2066.6 2064 2075.5 2099.4 2142.7
2200.2 2276.3 2379.8 2536.4 2737.2 3001.7 3327.3 3694.4 4079.3 4479.2
4885.2 5286 5657.6 5977.8 6231.7 6330.8 6138.8 5399.2 3828 1726.9
715.7 458.3 324.7 222.1 145.1 66.4 0
2180.7 2186.9 2190.5 2200.2 2210.8 2226.8 2250.6 2291.3 2347.1 2417.8
2509 2620.4 2775.3 2991.1 3273.3 3615.7 4003.2 4413.7 4840.1 5267.4
5691.2 6107 6498 6766.1 6818.3 6538.7 5796.5 4484.5 2594.8 972.3
502.5 347.7 240.6 148.6 88.5 31.8 0
2180.7 2199.3 2215.2 2241.8 2264.8 2292.2 2329.4 2374.5 2437.3 2513.4
2604.5 2723.1 2879.6 3085.8 3335.3 3626.3 3945.7 4280.1 4626.9 4966.6
5291.3 5613.3 5886.7 6042.4 5975.2 5604.5 4857.8 3705.1 2111.7 800.6
427.3 291.1 201.7 121.2 66.4 18.6 0
2180.7 2213.5 2246.2 2281.6 2320.5 2354.1 2400.1 2452.3 2507.2 2580.6
2662 2754 2873.5 3023 3197.2 3392.8 3606 3825.4 4050.1 4262.4
4461.5 4622.5 4705.6 4638.4 4365.9 3846.6 3129.1 2266.6 1287.2 591
360.1 254.8 180.5 117.7 69.9 23.9 0
2180.7 2230.3 2287.8 2347.1 2398.4 2438.2 2481.5 2515.2 2540.8 2565.6
2583.3 2596.5 2608.9 2615.1 2605.4 2562 2482.4 2386 2291.3 2152.4
1925.1 1634 1353.6 1120 928.9 777.6 660 568 490.1 423.8
356.5 298.1 242.4 181.4 115.9 42.5 0
2180.7 2255.1 2328.5 2400.1 2448.8 2480.7 2497.5 2503.7 2490.4 2467.4
2433.8 2384.2 2303.7 2199.3 2068.4 1923.3 1781.8 1646.4 1512.8 1378.3
1242.1 1118.2 1012.1 907.7 816.6 736.9 670.6 613.1 557.4 501.6
436.1 373.3 300.8 224.7 131.8 52.2 0
2180.7 2276.3 2368.3 2433.8 2474.5 2487.7 2479.8 2465.6 2432.9 2386
2309 2188.7 2050.7 1918.9 1817.1 1733.1 1639.3 1531.4 1420.8 1317.3
1233.3 1188.1 1122.7 1032.4 946.6 868.8 790 713.1 644.9 579.5
504.3 422 326.4 230.9 134.5 64.6 0
2180.7 2294 2392.2 2453.2 2475.3 2468.3 2455 2424.9 2371 2286.9
2175.4 2056.9 1949.8 1856.1 1766.7 1679.1 1586.2 1488 1402.2 1337.6
1318.2 1312.9 1267.8 1193.4 1112.9 1030.7 931.6 834.3 744 667.9
593.6 511.3 430 331.8 231.8 120.3 0
2180.7 2312.6 2413.4 2467.4 2471.8 2453.2 2429.3 2383.3 2300.2 2198.4
2107.3 2032.1 1951.6 1857.8 1753.4 1650.8 1543.8 1442.9 1350 1296.9
1279.3 1256.3 1228.8 1181.9 1100.5 1019.2 948.4 882.9 832.5 776.8
706.9 632.5 552 457.4 358.3 213.2 0
2180.7 2324.1 2424 2463.8 2459.4 2432 2394.8 2331.1 2236.5 2151.6
2092.3 2034.8 1963.1 1870.2 1757 1626.9 1498.7 1377.5 1271.3 1224.4
1174.9 1141.2 1101.4 1016.5 932.5 867.9 813.9 775 744 695.4
647.6 575 493.7 414 320.3 190.2 0
2180.7 2328.5 2433.8 2467.4 2453.2 2424 2377.1 2294.9 2202.9 2134.7
2084.3 2032.1 1964.9 1879.1 1759.6 1612.8 1450.9 1305.8 1193.4 1137.7
1075.8 1020 941.3 847.5 775.9 721 677.7 641.4 602.5 557.4
523.7 453.8 369.8 302.6 232.7 116.8 0
2180.7 2341.8 2440.8 2469.2 2454.1 2420.5 2363 2279.8 2187.8 2124.1
2076.4 2018.8 1956 1864 1745.5 1599.5 1433.2 1269.5 1147.4 1065.2
982.9 922.7 837.8 767.9 700.7 648.5 606.9 574.2 546.7 515.8
545 452.1 345 263.6 195.5 81.4 0
2180.7 2340.9 2442.6 2471.8 2455.9 2418.7 2367.4 2280.7 2186.1 2125.9
2076.4 2021.5 1960.5 1871.1 1755.2 1608.4 1441.2 1273.9 1143.9 1057.2
974.9 912.1 828.9 757.3 690.1 637 595.4 563.5 539.7 508.7
562.7 416.7 330 265.4 197.3 81.4 0
